[2010.08.17 17:51:30] [0000m.00s.280ms] [0] WELCOME
[2010.08.17 17:51:30] [0000m.00s.296ms] [1] iCDB Server ver.1.009, ubDiQQ9snidtGpRfU+XMOQ, build:403588 created 2010-05-25 11:54:37, sources stamp:ubDiQQ9snidtGpRfU+XMOQ
[2010.08.17 17:51:30] [0000m.00s.296ms] [1] Copyright 2010 Mentor Graphics Corporation. All Rights Reserved.
[2010.08.17 17:51:30] [0000m.00s.296ms] [1] Base flow version [7.9]
[2010.08.17 17:51:30] [0000m.00s.296ms] [1] GBS Install Id [14834], Flow Id [PADS 9.2], Full Flow Name [PADS 9.2], Exact Access Date [May 1 2010]
[2010.08.17 17:51:30] [0000m.00s.296ms] [1] Machine [BPaull-LT]  User [bill]  PID [7052]
[2010.08.17 17:51:30] [0000m.00s.296ms] [1] Operating system [Microsoft Windows 7 Business Edition, 32-bit (build 7600)]
[2010.08.17 17:51:30] [0000m.00s.296ms] [1] Current working dir [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010]
[2010.08.17 17:51:30] [0000m.00s.296ms] [1] PATH [C:\MentorGraphics\9.2PADS\SDD_HOME\wv\win32\bin;C:\Program Files\Ember\xIDE_EM250\SIF\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Program Files\Ember\ISA3 Utilities\bin;C:\Windows\system32;C:\Windows;C:\Windows\System32\Wbem;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\ThinkPad\Bluetooth Software\;C:\Program Files\Common Files\Lenovo;C:\Program Files\Common Files\Ulead Systems\MPEG;C:\Program Files\Lenovo\Access Connections\;C:\Program Files\Lenovo\Client Security Solution;C:\Program Files\Perforce;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\lib;C:\Cadence\PSD_14.2\tools\Capture;C:\Cadence\PSD_14.2\tools\bin;C:\Cadence\PSD_14.2\tools\jre\bin;C:\Cadence\PSD_14.2\tools\fet\bin;C:\Program Files\Intel\WiFi\bin\;C:\Program Files\Common Files\Intel\WirelessCommon\;C:\Program Files\QuickTime\QTSystem\;C:\Program Files\Perforce\Server;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib]
[2010.08.17 17:51:30] [0000m.00s.296ms] [1] SDD_HOME [C:\MentorGraphics\9.2PADS\SDD_HOME] on file system [NTFS]
[2010.08.17 17:51:30] [0000m.00s.296ms] [1] SDD_PLATFORM [win32]
[2010.08.17 17:51:30] [0000m.00s.296ms] [1] Local iCDB working dir [C:\PADS Projects\iCDB] on file system [NTFS]
[2010.08.17 17:51:30] [0000m.00s.358ms] [2] S: Loading config files
[2010.08.17 17:51:30] [0000m.00s.390ms] [1] Config: WARNING: Could not open config file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database\cdbsvr\Server.cfg]
[2010.08.17 17:51:30] [0000m.00s.405ms] [3] S: Config loaded
[2010.08.17 17:51:30] [0000m.00s.436ms] [0] S: Project path [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database] on file system [NTFS]
[2010.08.17 17:51:30] [0000m.00s.436ms] [0] S: Single-user mode (auto)
[2010.08.17 17:51:30] [0000m.00s.436ms] [0] S: Event polling mode autodetection
[2010.08.17 17:51:30] [0000m.00s.468ms] [0] S: Started up automatically by iCDB Client: BPaull-LT:bill:4816
[2010.08.17 17:51:30] [0000m.00s.468ms] [0] S: Auto close mode
[2010.08.17 17:51:30] [0000m.00s.468ms] [0] S: Database ID [2730-edf7-ab29-2e30-8522-e3cc-522e-3c40-de5f-8f20-ef70-698a]
[2010.08.17 17:51:30] [0000m.00s.468ms] [0] S: START
[2010.08.17 17:51:30] [0000m.00s.468ms] [0] S: Server startup lock file created
[2010.08.17 17:51:30] [0000m.00s.468ms] [0] S: Listening for client connections on port [10000]
[2010.08.17 17:51:30] [0000m.00s.468ms] [0] S: Server network ID [BPaull-LT:192.168.81.100,192.168.81.98,BPaull-LT,BPaull-LT.hq.ember.com:10000]
[2010.08.17 17:51:30] [0000m.00s.468ms] [0] S: Server GUID [aad1-dd96-2c77-91bd-2640-b6c6-640b-6c40-65f5-95a6-7673-ec6d]
[2010.08.17 17:51:30] [0000m.00s.483ms] [0] S: Project GUID [2730-edf7-ab29-2e30-8522-e3cc-522e-3c40-de5f-8f20-ef70-698a]
[2010.08.17 17:51:30] [0000m.00s.483ms] [0] S: Wrote data to server address file
[2010.08.17 17:51:30] [0000m.00s.483ms] [0] S: Server startup lock file removed
[2010.08.17 17:51:31] [0000m.00s.780ms] [0] S: Plugins loaded: [PIM] [ENetGen70] 
[2010.08.17 17:51:31] [0000m.00s.780ms] [0] S: Local disc access time: 98 us
[2010.08.17 17:51:31] [0000m.00s.780ms] [0] S: File server access time: 103 us
[2010.08.17 17:51:31] [0000m.00s.795ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.08.17 17:51:31] [0000m.00s.795ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.08.17 17:51:31] [0000m.00s.795ms] [0] SingleFile: [7bb1-51f4-edc7-c31b] SFI version check [1008] [1008]
[2010.08.17 17:51:31] [0000m.00s.826ms] [0] iCDB Server PI: Server & plugin session [835]
[2010.08.17 17:51:31] [0000m.00s.826ms] [0] iCDB Server PI: Opening database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database]
[2010.08.17 17:51:31] [0000m.00s.826ms] [0] iCDB Server PI: Database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database] opened
[2010.08.17 17:51:31] [0000m.00s.826ms] [0] iCDB Server PI: Checking existence of constraint definitions
[2010.08.17 17:51:31] [0000m.00s.826ms] [0] iCDB Server PI: Checking constraint definitions version
[2010.08.17 17:51:31] [0000m.00s.998ms] [1] iCDB Database: Constraint definitions version [ce_ee.cns=7.9.6] up to date
[2010.08.17 17:51:31] [0000m.00s.998ms] [0] iCDB Server PI: Initializing plugins
[2010.08.17 17:51:31] [0000m.01s.014ms] [0] iCDB Server PI: Plugins initialized
[2010.08.17 17:51:31] [0000m.01s.014ms] [0] S: iCDB database loaded
[2010.08.17 17:51:31] [0000m.01s.076ms] [0] S: Starting threads
[2010.08.17 17:51:31] [0000m.01s.076ms] [0] BT: Listening for broadcast messages on port [10000]
[2010.08.17 17:51:31] [0000m.01s.076ms] [1] CMT: There are no clients - waiting [10 seconds]
[2010.08.17 17:51:31] [0000m.01s.107ms] [0] IT: Session [836] for host [BPaull-LT] user [bill] with process ID [4816] created
[2010.08.17 17:51:31] [0000m.01s.107ms] [1] SC[836]: Registered sub-client [DxD] with ID [1] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:51:31] [0000m.01s.185ms] [1] CMT: There are [1] clients now
[2010.08.17 17:51:31] [0000m.01s.201ms] [1] SC[836]: Registered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:51:31] [0000m.01s.216ms] [1] SC[836]: Registered sub-client [xprob] with ID [3] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:51:33] [0000m.02s.823ms] [1] SC[836]: Registered sub-client [SelectionHolder] with ID [4] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:51:33] [0000m.03s.198ms] [1] SC[836]: Registered sub-client [HdlProject] with ID [5] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:51:33] [0000m.03s.198ms] [1] SC[836]: Registered sub-client [Navigator] with ID [6] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:51:33] [0000m.03s.229ms] [1] SC[836]: Registered sub-client [OutputWindow] with ID [7] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:51:33] [0000m.03s.229ms] [1] SC[836]: Registered sub-client [PlaceDevice] with ID [8] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:51:33] [0000m.03s.291ms] [1] SC[836]: Registered sub-client [SAE] with ID [9] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:51:33] [0000m.03s.307ms] [1] SC[836]: Registered sub-client [DxConstraints] with ID [10] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:51:33] [0000m.03s.307ms] [1] SC[836]: Registered sub-client [ICE] with ID [11] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:51:33] [0000m.03s.447ms] [1] SC[836]: Registered sub-client [SheetConnectorsCacheDxD:18463] with ID [12] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:51:33] [0000m.03s.447ms] [1] SC[836]: Registered sub-client [NetsNamesCollectorDxD:20566] with ID [13] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:51:33] [0000m.03s.478ms] [1] SC[836]: Registered sub-client [DxDbSearch] with ID [14] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:52:01] [0000m.30s.732ms] [0] DFAMT: File server access time: 99 us
[2010.08.17 17:52:19] [0000m.49s.329ms] [1] SC[836]: Registered sub-client [BlockCacheDxD:8296] with ID [15] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:52:19] [0000m.49s.329ms] [1] SC[836]: Registered sub-client [ObjectHolder24228] with ID [16] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 17:52:19] [0000m.49s.329ms] [1] SC[836]: Registered sub-client [GlobalNetAliasUpdater23127] with ID [17] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:20:01] [0028m.30s.838ms] [1] SC[836]: UnRegistered sub-client [DxConstraints] with ID [10] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:20:01] [0028m.30s.838ms] [1] SC[836]: Registered sub-client [DxConstraints] with ID [18] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:20:01] [0028m.30s.963ms] [1] SC[836]: UnRegistered sub-client [DxConstraints] with ID [18] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:20:01] [0028m.30s.963ms] [1] SC[836]: Registered sub-client [DxConstraints] with ID [19] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:21:06] [0029m.36s.564ms] [1] SC[836]: UnRegistered sub-client [DxConstraints] with ID [19] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:21:06] [0029m.36s.564ms] [1] SC[836]: Registered sub-client [DxConstraints] with ID [20] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:21:15] [0029m.45s.145ms] [1] SC[836]: UnRegistered sub-client [DxConstraints] with ID [20] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:21:15] [0029m.45s.145ms] [1] SC[836]: Registered sub-client [DxConstraints] with ID [21] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:21:15] [0029m.45s.192ms] [1] SC[836]: UnRegistered sub-client [DxConstraints] with ID [21] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:21:15] [0029m.45s.192ms] [1] SC[836]: Registered sub-client [DxConstraints] with ID [22] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:23] [0057m.53s.569ms] [1] SC[836]: UnRegistered sub-client [GlobalNetAliasUpdater23127] with ID [17] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:23] [0057m.53s.569ms] [1] SC[836]: UnRegistered sub-client [BlockCacheDxD:8296] with ID [15] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:23] [0057m.53s.569ms] [1] SC[836]: UnRegistered sub-client [ObjectHolder24228] with ID [16] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:23] [0057m.53s.569ms] [1] SC[836]: UnRegistered sub-client [ICE] with ID [11] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:23] [0057m.53s.569ms] [1] SC[836]: UnRegistered sub-client [SelectionHolder] with ID [4] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:23] [0057m.53s.569ms] [1] SC[836]: UnRegistered sub-client [SheetConnectorsCacheDxD:18463] with ID [12] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:23] [0057m.53s.584ms] [1] SC[836]: UnRegistered sub-client [NetsNamesCollectorDxD:20566] with ID [13] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:23] [0057m.53s.584ms] [1] SC[836]: Registered sub-client [DxDesigner] with ID [23] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:23] [0057m.53s.600ms] [1] iCDB Storage Server: Backup queued: NetSubClientData[ClientData[ClientNetAddress[BPaull-LT] # ClientUserName[bill] # ClientProcessID[4816] # SessionID[836]] # SubClientData[SubClientName[DxDesigner] # SubClientID[23]]] ProjectPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database] BackupPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\AutoBackup\1282085363\database] WithLogFiles[1] Overwrite[0]
[2010.08.17 18:49:24] [0057m.53s.631ms] [1] SC[836]: UnRegistered sub-client [DxDesigner] with ID [23] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:24] [0057m.53s.631ms] [1] SC[836]: UnRegistered sub-client [TransactionRollbackSubClient] with ID [2] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:24] [0057m.53s.631ms] [1] SC[836]: UnRegistered sub-client [DxD] with ID [1] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:24] [0057m.53s.647ms] [1] SC[836]: UnRegistered sub-client [xprob] with ID [3] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:24] [0057m.53s.787ms] [1] iCDB Storage Server Backup Thread: Backup done: NetSubClientData[ClientData[ClientNetAddress[BPaull-LT] # ClientUserName[bill] # ClientProcessID[4816] # SessionID[836]] # SubClientData[SubClientName[DxDesigner] # SubClientID[23]]] BackupPath[C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\AutoBackup\1282085363] WithLogFiles[1] Overwrite[0]
[2010.08.17 18:49:24] [0057m.53s.990ms] [1] SC[836]: UnRegistered sub-client [Navigator] with ID [6] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:24] [0057m.53s.990ms] [1] SC[836]: UnRegistered sub-client [OutputWindow] with ID [7] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:24] [0057m.54s.083ms] [1] SC[836]: UnRegistered sub-client [DxDbSearch] with ID [14] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:24] [0057m.54s.083ms] [1] SC[836]: UnRegistered sub-client [SAE] with ID [9] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:24] [0057m.54s.130ms] [1] SC[836]: UnRegistered sub-client [PlaceDevice] with ID [8] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:24] [0057m.54s.146ms] [1] SC[836]: UnRegistered sub-client [DxConstraints] with ID [22] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:24] [0057m.54s.193ms] [1] SC[836]: UnRegistered sub-client [HdlProject] with ID [5] for session ID [836] host [BPaull-LT] user [bill] process ID [4816]
[2010.08.17 18:49:24] [0057m.54s.208ms] [1] CMT: Removed client [836]
[2010.08.17 18:49:24] [0057m.54s.208ms] [1] CMT: There are no clients left - waiting [1 seconds]
[2010.08.17 18:49:26] [0057m.55s.628ms] [0] CMT: Starting server auto-close
[2010.08.17 18:49:26] [0057m.55s.718ms] [0] S: Closing server
[2010.08.17 18:49:26] [0057m.55s.858ms] [0] iCDB Server PI: Closing plugins
[2010.08.17 18:49:26] [0057m.55s.898ms] [0] iCDB Server PI: Plugins closed
[2010.08.17 18:49:26] [0057m.55s.898ms] [0] iCDB Server PI: Unloading database
[2010.08.17 18:49:26] [0057m.55s.898ms] [0] iCDB Server PI: Saving storage
[2010.08.17 18:49:26] [0057m.55s.898ms] [0] iCDB Server PI: Closing database
[2010.08.17 18:49:26] [0057m.55s.898ms] [1] iCDB Server PI: Stats: Database defragmentation: max[2] avg[1] holes[101%] data[90%]
[2010.08.17 18:49:26] [0057m.55s.898ms] [1] iCDB Server PI: Stats: Database file size [475696] bytes
[2010.08.17 18:49:26] [0057m.55s.898ms] [1] iCDB Server PI: WARNING: Database needs defragmentation!
[2010.08.17 18:49:26] [0057m.55s.924ms] [0] iCDB Server PI: Database closed
[2010.08.17 18:49:26] [0057m.55s.924ms] [0] iCDB Server PI: Defragmenting database
[2010.08.17 18:49:26] [0057m.55s.924ms] [0] iCDB Server PI: Backuping database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database] to file [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database\cdbback\2010-08-17 18.49.26-7052-d.zip]
[2010.08.17 18:49:26] [0057m.56s.049ms] [0] iCDB Server PI: Backup database: DONE
[2010.08.17 18:49:26] [0057m.56s.049ms] [0] SingleFile: [0000-0000-0000-0000] SFI header version check [1008] [1008]
[2010.08.17 18:49:26] [0057m.56s.049ms] [0] SingleFile: [7bb1-51f4-edc7-c31b] SFI version check [1008] [1008]
[2010.08.17 18:49:26] [0057m.56s.064ms] [1] iCDB Server PI: Stats: Database file size: before[475752], after[243504], gain[232248]
[2010.08.17 18:49:26] [0057m.56s.064ms] [0] iCDB Server PI: Database defragmentation completed successfully
[2010.08.17 18:49:26] [0057m.56s.064ms] [1] BackupTransaction: Removing database backup [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database\cdbback\2010-08-17 18.49.26-7052-d.zip]
[2010.08.17 18:49:26] [0057m.56s.064ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [1586211] ticks
[2010.08.17 18:49:26] [0057m.56s.064ms] [1] iCDB Server PI: Stats: Total iCDB execution time: [642757] microseconds
[2010.08.17 18:49:26] [0057m.56s.064ms] [1] iCDB Server PI: Stats: Total iCDB commands count: [969]
[2010.08.17 18:49:26] [0057m.56s.064ms] [1] iCDB Server PI: Stats: Average iCDB speed:        [1507] commands per second
[2010.08.17 18:49:26] [0057m.56s.252ms] [0] S: STOP
